Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PF2058 - all pressure sensors / vacuum sensors
Bill of material
PF2058
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PF2058: Electronic pressure sensor; -0.013...0.25 bar; -13...250 mbar; -5...100
DESCLONG
Long Description
Electronic pressure sensor; -0.013...0.25 bar; -13...250 mbar; -5...100 inh2o; -1.3...25 kpa; Aseptoflex external thread Aseptoflex; switching signal; analogue signal; 4...20; (scalable 1:4) mA; 0...10; (scalable 1:4) V; Connector; -25...80 °C; IP 67; relative pressure
BN
Bestellnummer
PF2058
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PF-,25-RES30-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1