Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PF2956 - all pressure sensors / vacuum sensors
Bill of material
PF2956
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PF2956: Electronic pressure sensor; -0.13...2.5 bar; -130...2500 mbar; -1.8...36
DESCLONG
Long Description
Electronic pressure sensor; -0.13...2.5 bar; -130...2500 mbar; -1.8...36.3 psi; -13...250 kpa; G 3/4 external thread; switching signal; analogue signal; 4...20; (scalable 1:4) mA; 0...10; (scalable 1:4) V; Connector; -25...80 °C; IP 67; relative pressure
BN
Bestellnummer
PF2956
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PF-2,5-REB34-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1