Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI2303 - Use in process technology at high temperatures
Bill of material
PI2303
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI2303: Electronic pressure sensor; -1...25 bar; -14.4...362.7 psi; -0.1...2.5 M
DESCLONG
Long Description
Electronic pressure sensor; -1...25 bar; -14.4...362.7 psi; -0.1...2.5 MPa; Clamp DN50 (2"); switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -20...200 °C; IP 67; IP 68; IP 69K; relative pressure; vacuum
BN
Bestellnummer
PI2303
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-025-REZ02-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1