Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI2799 - Full-metal housing with display for the process technology
Bill of material
PI2799
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI2799: Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5
DESCLONG
Long Description
Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5 psi; -100...100 kpa; G 1 external thread Aseptoflex Vario; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -25...125; (145 max. 1h) °C; IP 67; IP 68; IP 69K; relative pressure; vacuum
BN
Bestellnummer
PI2799
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-1-1BREA01-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1