Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Schiedel
Description
Pipe 500mm - ICS 50
Bill of material
Pipe 500/500/0,6/316/BA/ICS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS50
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
455 mm
NL
Nominal lenght
500 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
kg