Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PL1502 - flush mountable for industrial applications
Bill of material
PL1502
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PL1502: Electronic pressure sensor; 0...100 bar; 0...1450 psi; 0...10 MPa; G 1/2
DESCLONG
Long Description
Electronic pressure sensor; 0...100 bar; 0...1450 psi; 0...10 MPa; G 1/2 external thread; analogue signal; IO-Link (configurable); 4...20; (scalable; 1:5) mA; Connector; -25...110; (flush mount zero-leak using metal-to-metal seal. for permissible temperatures of other sealing versions, see sealing materials under “Accessories”) °C; IP 67; IP 68; IP 69; relative pressure
BN
Bestellnummer
PL1502
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PL-100-REA12-A-DKG/US/ /
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1