Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PN3094 - Type PN / PE with digital display
Bill of material
PN3094
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PN3094: Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -0.1...1 MPa;
DESCLONG
Long Description
Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -0.1...1 MPa; G 1/4 internal thread; switching signal; analogue signal; IO-Link; 4...20; (0 bar = 4 mA; 10 bar = 20 mA) mA; 0...10; (0 bar = 0 V; 10 bar = 10 V) V; Connector; -25...80 °C; IP 65; IP 67; relative pressure; vacuum
BN
Bestellnummer
PN3094
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PN-010-RER14-MFRKG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1