Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PN7304 - all pressure sensors / vacuum sensors
Bill of material
PN7304
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PN7304: Electronic pressure monitor; -1...10 bar; -14.5...145 psi; -100...1000 k
DESCLONG
Long Description
Electronic pressure monitor; -1...10 bar; -14.5...145 psi; -100...1000 kpa; -0.1...1 MPa; 7/16" - 20 UNF internal thread; switching signal; IO-Link; Connector; -25...80 °C; IP 65; relative pressure
BN
Bestellnummer
PN7304
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PN-010-RBU76-QFRKG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1