Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
PowerPlus™ D2L Series Lighting and Heat Tracing - Panelboards
Bill of material
D2LBS12
PN
Part No.
D2LBS12
SERIES
Series
D2L
MNC
Maximum Number of Circuits
FSTE
Factory Sealed Terminal Enclosure
PP
Panel Phase
NBS
Number of Breaker Spaces
WT
Weight
275 Lbs.
A
29.190 INCH
B
17.190 INCH
C
10.990 INCH
D
17.500 INCH
E
14.940 INCH
F
17.938 INCH
G
15.188 INCH
H
47.859 INCH
I
11.156 INCH
J
20.125 INCH
K
8.276 INCH
LOD
Level of Detail