Catalog navigation
Download CAD models
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
PP LC 2x M2.5 holes recep. SM, 1.1 seal
Bill of material
HARTING 09574420503001
MANUID
Product number of the Manufacturer
09574420503001
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Contacts: 2, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Contacts: 2, Compact, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PP LC 2x M2.5 holes recep. SM, 1.1 seal
SUPPLIERALTNO
Alternative product number
09 57 442 0503 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Push pull
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAT080
Pole number
2
AAU734
Manufacturer product description
PP LC 2x M2.5 holes recep. SM, 1.1 seal
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink