Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
PP SFP XS Dust Cap Receptacle w.Sealing
Bill of material
HARTING 09574110501202
MANUID
Product number of the Manufacturer
09574110501202
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, for device side, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for device side, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PP SFP XS Dust Cap Receptacle w.Sealing
SUPPLIERALTNO
Alternative product number
09 57 411 0501 202
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
24
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
PP SFP XS Dust Cap Receptacle w.Sealing
AAU734
Manufacturer product description
Protection cover, for device side, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for device side, Degree of protection: IP65, IP67
BAA039
max. operating ambient temperature
85 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink