Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PPG/FEP - Ball Valve Type 27
Bill of material
5270127015
CNSORDERNO
Order number
5270127015
AN
Port
Flange
DN
Nominal size DN
mm
GH
Housing
PPG
DC
Seal
FEP
INFO
Info
Product Information
DI
Ø di
15 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
LF
Length Lf
130 mm
H3
Height H
115 mm
A
140 mm
B2
Width b2
13 mm
NXD2
n x Ø d2
4 x 14 mm
W
Weight
0.42 kg
ZTN
Custom Tariff Number
84818081