Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv14 RJ45 metall PN 4xAWG22/1 1.5m
Bill of material
HARTING 09475656003
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09475656003
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
PPv14 RJ45 metall PN 4xAWG22/1 1.5m
SUPPLIERALTNO
Alternative product number
09 47 565 6003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO057
Product type
PPv14 RJ45 metall PN 4xAWG22/1 1.5m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink