You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 094831318A6005
HARTING
Interface connectors
Cable assemblies
PushPull Signal Cable assemblies
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/1/29/192/7195.prj},{NB=094831318A6005},{MANUID=094831318A6005},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/cc/54/58094831318a6xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m},{MANUTYPEDESC=PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m},{SUPPLIERALTNO=09 48 313 18A6 005},{MANUNAME=HARTING},{DELTIME=84},{AAO057=PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m},{AAO742=HARTING PushPull (V4)},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=242},{AAO676=09 48 313 18A6 005},{AAO677=HARTING Technology Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m
Bill of material
HARTING 094831318A6005
MANUID
Product number of the Manufacturer
094831318A6005
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m
SUPPLIERALTNO
Alternative product number
09 48 313 18A6 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 0,5m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink