Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Bill of material
HARTING 094831318A6075
MANUID
Product number of the Manufacturer
094831318A6075
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 7.5 m
MANUTYPEDESC
Manufacturer Type Description
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
SUPPLIERALTNO
Alternative product number
09 48 313 18A6 075
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink