Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PQ3809 - Compact housing with display for pneumatics
Bill of material
PQ3809
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PQ3809: Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.6...14.6
DESCLONG
Long Description
Electronic pressure sensor; -1...1 bar; -1000...1000 mbar; -14.6...14.6 psi; -29.4...29.4 inhg; -100...100 kpa; G 1/8 internal thread; switching signal; analogue signal; IO-Link; 4...20 mA; Connector; 0...60 °C; IP 65; relative pressure; differential pressure; vacuum
BN
Bestellnummer
PQ3809
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PQ-1-1-KHR18-KFPKG/AS/
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1