Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PQC819 - Compact housing with display for pneumatics
Bill of material
PQC819
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PQC819: Electronic pressure sensor; -1...0 bar; -100...0 kpa; G 1/8 internal thr
DESCLONG
Long Description
Electronic pressure sensor; -1...0 bar; -100...0 kpa; G 1/8 internal thread; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; 0...10 / 1...5, invertible; (scalable) V; Connector; 0...60 °C; IP 65; relative pressure; vacuum
BN
Bestellnummer
PQC819
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PQ-0-1BKHR18-MFPKG/AS/
ERPGRSUPPLIER
ERP Group Supplier
H6
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1