Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
preLink RJ45 Keystoneset AWG22/23
Bill of material
HARTING 20825010001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20825010001
DESCSHORT
Short Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version, Conductor cross-section: 0.22 ... 0.32 mm²
DESCLONG
Long Description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version, Conductor cross-section: 0.22 ... 0.32 mm²
MANUTYPEDESC
Manufacturer Type Description
preLink RJ45 Keystoneset AWG22/23
SUPPLIERALTNO
Alternative product number
20 82 501 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
3
AAB789
max. connectable conductor cross-section multiple wire
0.32 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.22 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
preLink RJ45 Keystoneset AWG22/23
AAO742
Brand
preLink®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
Keystone version
AAU734
Manufacturer product description
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version, Conductor cross-section: 0.22 ... 0.32 mm²
AAW338
Manufacturer product designation
Connectors, Female module, preLink® IDC insulation displacement termination, Size: Keystone version, Conductor cross-section: 0.22 ... 0.32 mm²
BAB392
certificate/approval
0
BAC676
Max. line cross section, flexible
0.32 mm²
BAC739
Min. line cross section, flexible
0.22 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink