Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PU5414 - all pressure sensors / vacuum sensors
Bill of material
PU5414
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PU5414: Electronic pressure sensor; 0...16 bar; 0...232 psi; 0...1.6 MPa; G 1/4
DESCLONG
Long Description
Electronic pressure sensor; 0...16 bar; 0...232 psi; 0...1.6 MPa; G 1/4 external thread; analogue signal; 0...10 V; Connector; -40...90 °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PU5414
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PU-016-SEG14-B-DVG/US/ /W
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1