Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4 plug, RJ45, Cat.6A, 100pcs
Bill of material
HARTING 09451451521XL
MANUID
Product number of the Manufacturer
09451451521XL
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connectors, Piercing termination, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4 plug, RJ45, Cat.6A, 100pcs
SUPPLIERALTNO
Alternative product number
09 45 145 1521 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB373
Type of interlock
Push pull
AAB789
max. connectable conductor cross-section multiple wire
0.220 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Throughput connection
AAT080
Pole number
8
AAU734
Manufacturer product description
PushPull V4 plug, RJ45, Cat.6A, 100pcs
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAC676
Max. line cross section, flexible
0.220 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink