Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PVDF/FEP - Ball Valve Type 27
Bill of material
5270157015
CNSORDERNO
Order number
5270157015
AN
Port
DN
Nominal size DN
mm
GH
Housing
PVDF
DC
Seal
FEP
INFO
Info
Product Information
DI
Ø di
15 mm
K
LKR Ø K
65 mm
D
Ø D
95 mm
LF
Length Lf
130 mm
H3
Height H
115 mm
A
140 mm
B2
Width b2
13 mm
NXD2
n x Ø d2
4 x 14 mm
SD
Ø d
- mm
S1
SDR 11
- mm
S2
SDE 21
- mm
SLS1
ls
- mm
LS1
LS
- mm
SLS2
lS
- mm
LS2
L2
- mm
W
Weight
0.61 kg
ZTN
Custom Tariff Number
84818081