Catalog navigation
Stáhnout CAD model
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
PXA-ENC34_BPZ:PXA-ENC34
Bill of material
ENCLOSURE ASSY 34 (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
ENCLOSURE ASSY 34
SA110ID05
Main groups of wares
PXA-ENC34
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
558.8 mm
SA700ID06
Depth
146.1 mm
SA700ID07
Height
863.6 mm
SA700ID08
mass (net)
19.958 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:PXA-ENC34
SA810ID03
Manufacturer’s reference number
BPZ:PXA-ENC34
SA810ID04
Datanorm number
BPZ:PXA-ENC34
SA810ID06
GTIN number
SA810ID10
Description text
34 inch PX Series Enclosure
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC000744
ETIMCLASSN
ETIM classname
Top Panel / Roof for enclosure
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 15
OMNICLASS
OmniClass title
Electrical Junction Boxes
UNICLASSC
Pr_80_77_28
SA740ID04
Approval markings