Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PY9001 - all pressure sensors / vacuum sensors
Bill of material
PY9001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PY9001: Pressure sensor for homogenisers; 0...250 bar; 0...3625 psi; 0...25 MPa;
DESCLONG
Long Description
Pressure sensor for homogenisers; 0...250 bar; 0...3625 psi; 0...25 MPa; homogeniser connection; switching signal; analogue signal; IO-Link; 4...20; (scalable 1:5) mA; 0...10; (scalable 1:5) V; Connector; 5...125; (150 maximum 1h) °C; IP 67; relative pressure
BN
Bestellnummer
PY9001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PN-250-SE MFRKG/US/ /
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1