Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
R4650 Ice Maker Flaked With Dispenser
Bill of material
r4650_ice_maker_flaked_with_dispenser
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
R4650
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
2080
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
ddb7f04b-18a3-47cb-89d4-6b10a146ce13
VARDESCRIPTION
Description
Ice maker dispenser approximately 71" H x 19"D x 24"W. This unit provides flaked ice and cooled water automatically. The unit has a daily capacity up to 650 pounds and a 100 pound capacity stainless steel storage compartment with water station. It is a freestanding, automatic load ice dispenser for food service and healthcare use. The unit is used in healthcare institutions and various commercial food service operations for dispensing ice.
VARWEIGHTIP
Weight_IP
585
VARWATTS2
Watts2
0
VARWATTS1
Watts1
2300
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
B
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Ice Maker, Flaked, With Dispenser
VARNSN
NSN
4110
VARJSN
JSN
R4650
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
115
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Ice maker dispenser approximately 71" H x 19"D x 24"W. This unit provides flaked ice and cooled water automatically. The unit has a daily capacity up to 650 pounds and a 100 pound capacity stainless steel storage compartment with water station. It is a freestanding, automatic load ice dispenser for food service and healthcare use. The unit is used in healthcare institutions and various commercial food service operations for dispensing ice.
VARDIMWIDTHIP
DIM_Width_IP
3 -
VARDIMHEIGHTIP
DIM_Height_IP
6.83333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.5 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0