Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
R5100 Freezer Biological 85 19 25 Cubic Feet Upright
Bill of material
r5100_freezer_biological_85_19_25_cubic_feet_upright
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
R5100
VARNOMINALWIDTH
Nominal width
1240
VARNOMINALHEIGHT
Nominal height
2010
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
6bcf0036-02b1-4393-a1a3-07ffdcc75a0d
VARDESCRIPTION
Description
Biological freezer, -85 degrees centigrade, 19-25 cubic feet with temperature recorder, remote alarm, and storage baskets. Optional auxiliary water cooling available. Upright type freezer.
VARWEIGHTIP
Weight_IP
770
VARWATTS2
Watts2
0
VARWATTS1
Watts1
4160
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
C
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Freezer, Biological,-85, 19-25 Cubic Feet, Upright
VARNSN
NSN
6520
VARJSN
JSN
R5100
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
208
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Biological freezer, -85 degrees centigrade, 19-25 cubic feet with temperature recorder, remote alarm, and storage baskets. Optional auxiliary water cooling available. Upright type freezer.
VARDIMWIDTHIP
DIM_Width_IP
4.08333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
6.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
3.08333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0