Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
R5130 Freezer Plasma Upright 35C 20 Cubic Feet
Bill of material
r5130_freezer_plasma_upright_35c_20_cubic_feet
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
R5130
VARNOMINALWIDTH
Nominal width
740
VARNOMINALHEIGHT
Nominal height
2110
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e5b8eb5d-5e65-41fc-a226-c410035bc1e9
VARDESCRIPTION
Description
Upright plasma freezer. This unit is used to provide uniform cold storage of plasma and related blood components that are produced in accordance with AABB, ANRC, and FDA guidelines for temperature uniformity, alarm and monitoring. This unit is used in laboratories and hospitals for storage of plasma and related blood components.
VARWEIGHTIP
Weight_IP
600
VARWATTS2
Watts2
1760
VARWATTS1
Watts1
1920
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
C
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Freezer, Plasma, Upright, -35c, 20 Cubic Feet
VARNSN
NSN
6520
VARJSN
JSN
R5130
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
220
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
1
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
8
VARELECAMPS1
ELEC_Amps1
16
VARDETAILDESCRIPTION
DetailDescription
Upright plasma freezer. This unit is used to provide uniform cold storage of plasma and related blood components that are produced in accordance with AABB, ANRC, and FDA guidelines for temperature uniformity, alarm and monitoring. This unit is used in laboratories and hospitals for storage of plasma and related blood components.
VARDIMWIDTHIP
DIM_Width_IP
2.41666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.91666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
3.08333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
3000