Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
R6111 Freezer Cryogenic Chest
Bill of material
r6111_freezer_cryogenic_chest
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
R6111
VARNOMINALWIDTH
Nominal width
1750
VARNOMINALHEIGHT
Nominal height
1090
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e2d2f3a8-aa77-43aa-9e7d-5bb3fd928b7c
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Cryogenic freezer. This is a chest type unit that will maintain uniform temperatures to -140 and -150 degrees centigrade. It shall have a microprocessor control system, key-operated master switch for power and alarm, washable, reusable condenser filter to maintain peak operating efficiency and full-function safety system. The cabinet shall have a convenient size lid handle and lid locking provision to prohibit unauthorized access. The refrigerant shall be non-flammable and preferably CFC-free