Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
RA 32
Bill of material
98403201
MD01
VAR__MANUID_
98403201
DESCSHORT
Short Description
RA 32
DESCLONG
Long Description
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD, M32 conduit adapter, integrated conduit stoppers and strain relief for P 71 GRO<br /><strong>Dimensions: </strong>60,7 x 48,8 x 45,5 mm
INTNO
International product number
4013902598595
MANUID
Product number of the Manufacturer
98403201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
RA 32
EF005466
-
EF005496
EV007006
EF005549
1
EF005753
true
EF005802
true
EF005808
false
EF005858
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.016
LENGTH
48.800
WIDTH
60.700
DEPTH
45.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04