Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RAK-ST.1310P-M_S55700-P104
Bill of material
RAK-ST.1310P-M S-.Temp.Begr. 90..110ºC(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RAK-ST.1310P-M S-.temp.limit 90..110ºC
SA110ID05
Product main group
RAK-ST.1310P-M
PREVIEW
Preview
LODLEVEL
SA100ID04
Sensor Application
without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
55.000 mm
SA71012ID05
Width
67 mm
SA71012ID06
Height
156.00 mm
SA71012ID07
Height
0.38 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55700-P104
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55700-P104
SA810ID04
Datanorm number
S55700-P104
SA810ID06
GTIN number
7612914067227
SA810ID10
Description text
Safety temperature limiter, 90...110 °C, protection tube 100 mm, capillary 700 mm
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13
OMNICLASS
OmniClass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_75_50_18