Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
RCM+ Rack Mounted Vertical Cable Manager With Cover, Single Sided High Density Plastic Finger Style - Cable Management
Bill of material
SB86083S078FB
PN
Part No.
FRH
Fits Rack Height
Inch
FRHMM
Fits Rack Height
mm
W
Wide
Inch
WMM
Wide
92 mm
DE
Deep
9.375 Inch
DEMM
Deep
238 mm
FINISH
Finish
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
D
Inch
DMM
D
mm
E
Inch
EMM
E
mm
F
9.492 Inch
FMM
F
241 mm
G
8.324 Inch
GMM
G
211 mm
WE
Weight Each
Lbs.
WEKG
Weight Each
kg
LOD
Level of Details