Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDF870KN_S55770-T407
Bill of material
RDF870KN PM2.5 & CO2 Regler KNX(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RDF870KN PM2.5 & CO2 Controller KNX
SA110ID05
Main product group
RDF870KN
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with full graphics touch display
BUSSPROTKOLL
Bus protocols
ModBus
SA200ID03
Mounting type
SA71012ID04
Length
86 mm
SA71012ID05
Width
47 mm
SA71012ID06
Height
86.00 mm
SA71012ID07
Height
0.14 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
LINK
http://www.siemens.com/btproduct?S55770-T407
SA810ID03
Manufacturer’s reference number
S55770-T407
SA810ID04
Datanorm number
S55770-T407
SA810ID06
GTIN number
4047625006211
SA810ID10
Description text
Touchscreen-Raumregler für Unterputzmontage, PM2.5 & IAQ-Regler mit KNX
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExortAs
IfcSensor.CO2SENSOR
OMNICLASSNU
Omniclass code
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
°C