Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDG260KN/BK_S55770-T453
Bill of material
RDG260KN/BK Room thermostat black
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
SA700ID04
Product name
RDG260KN/BK Room thermostat black
SA110ID05
Product type (ASN)
RDG260KN/BK
SA100ID04
ASK41NF07SP Manual adjuster
Min. transport temperature
SA200ID03
Mounting type
ASK41NF07SP Manual adjuster
SA400ID03
Material of the housing front
other product specific executions
SA460ID03
Color of housing front
Black
SA71012ID04
Length
92.000 mm
SA71012ID05
Wide
25.000 mm
SA71012ID06
Height
134.000 mm
SA71012ID07
Weight (net)
0.242 kg
SA700ID06
Max. Medium temperature (in operation)
50 °C
SA700ID12
Max. Medium temperature (in operation)
95.000 % rF
LINK
http://www.siemens.com/btproduct?S55770-T453
SA810ID03
Manufacturer’s reference number
S55770-T453
SA810ID04
Datanorm number
S55770-T453
SA810ID06
GTIN number
4047625020804
SA810ID10
Description text
KNX communicating room thermostat in black. Outputs modulating (DC) or on/off. Fan coil (3-speed / DC fan) or universal applications
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
IFCEXPORT
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73