카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bradley
Description
Retractable Clothesline Acorp 947
Bill of material
retractable_clothesline_acorp_947_947
VARIANTNAME
947
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
48.000
MATERIAL
Material
Stainless Steel
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
3.750
HEIGHT
Height
3.750
DEPTH
Depth
1.250
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
6' Clothes Line
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Residential Clothes Lines
OMNICLASSCODE
OmniClass Code
23-21 23 45 13
MODELINGCODE
Modeling Code
n/a
MODEL
Model
947
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Retractable Clothesline
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
EXTENSIONVISIBILITY
Extension Visibility
0.000