Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
Bill of material
HARTING 09470500027
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470500027
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
SUPPLIERALTNO
Alternative product number
09 47 050 0027
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAO057
Product type
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink