Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 2xPPV4 strai.overm; 22/1;solid; 5,0m
Bill of material
HARTING 09473636007
MANUID
Product number of the Manufacturer
09473636007
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJI 2xPPV4 strai.overm; 22/1;solid; 5,0m
SUPPLIERALTNO
Alternative product number
09 47 363 6007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
64
AAO057
Product type
RJI 2xPPV4 strai.overm; 22/1;solid; 5,0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink