Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Cable AWG 22/1, solid, IP67, 50m
Bill of material
HARTING 09457151156
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457151156
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 50 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 50 m
MANUTYPEDESC
Manufacturer Type Description
RJI Cable AWG 22/1, solid, IP67, 50m
SUPPLIERALTNO
Alternative product number
09 45 715 1156
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
RJI Cable AWG 22/1, solid, IP67, 50m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink