Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
Bill of material
HARTING 09470400035
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470400035
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 15 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
SUPPLIERALTNO
Alternative product number
09 47 040 0035
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
62
AAO057
Product type
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink