Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90° gew. 2 X0° 22/1;1,5m;massi
Bill of material
HARTING 09457714023
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457714023
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Angled right, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90° gew. 2 X0° 22/1;1,5m;massi
SUPPLIERALTNO
Alternative product number
09 45 771 4023
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink