Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kab 4X22/7,IP20flex.,PVC,Multi. 5,0m
Bill of material
HARTING 09473434040
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09473434040
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Straight, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kab 4X22/7,IP20flex.,PVC,Multi. 5,0m
SUPPLIERALTNO
Alternative product number
09 47 343 4040
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
67
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink