Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Keystone Cat.6, 8p IDC AWG28-24
Bill of material
HARTING 09455451563
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455451563
DESCSHORT
Short Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8
DESCLONG
Long Description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² solid and stranded
MANUTYPEDESC
Manufacturer Type Description
RJI Keystone Cat.6, 8p IDC AWG28-24
SUPPLIERALTNO
Alternative product number
09 45 545 1563
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB789
max. connectable conductor cross-section multiple wire
0.22 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
RJI Keystone Cat.6, 8p IDC AWG28-24
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Insulation displacement termination
AAS461
Size
Keystone version
AAS465
Insertion cycles, min.
750
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² solid and stranded
AAW338
Manufacturer product designation
Connectors, Female, IDC termination, Polycarbonate (PC), White, Yellow, Size: Keystone version, Contacts: 8
BAB392
certificate/approval
0
BAC140
Combustibility class
V-2
BAC676
Max. line cross section, flexible
0.22 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink