您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 20826311100
HARTING
Interface connectors
HARTING RJ Industrial® Ethernet data interfaces
Cable assemblies
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/1/46/295/14955.prj},{NB=20826311100},{MANUID=20826311100},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/fc/87/5f20826311002.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m},{MANUTYPEDESC=RJI/preLink cable PN Cat.5 4p 10m},{SUPPLIERALTNO=20 82 631 1100},{MANUNAME=HARTING},{DELTIME=84},{AAO057=RJI/preLink cable PN Cat.5 4p 10m},{AAO742=RJ45},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=387},{AAO676=20 82 631 1100},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
RJI/preLink cable PN Cat.5 4p 10m
Bill of material
HARTING 20826311100
MANUID
Product number of the Manufacturer
20826311100
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
RJI/preLink cable PN Cat.5 4p 10m
SUPPLIERALTNO
Alternative product number
20 82 631 1100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
RJI/preLink cable PN Cat.5 4p 10m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink