Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
Bill of material
HARTING 09455451135
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455451135
DESCSHORT
Short Description
Connectors, Adapter, Cage-clamp termination, Rated current: ‌1.5 A, Contacts: 8
DESCLONG
Long Description
Connectors, Adapter, Cage-clamp termination, Rated current: ‌1.5 A, Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
SUPPLIERALTNO
Alternative product number
09 45 545 1135
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAF726
rated current
1.5 A
AAO057
Product type
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
AAO742
Brand
HARTING RJ Industrial®
AAS458
Conductor connection method
Spring pulley connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Adapter, Cage-clamp termination, Rated current: ‌1.5 A, Contacts: 8
AAW338
Manufacturer product designation
Connectors, Adapter, Cage-clamp termination, Rated current: ‌1.5 A, Contacts: 8
BAB392
certificate/approval
0
BAH005
rated voltage
125 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink