Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 jack 1Gbit CE biCLED
Bill of material
HARTING 09455511551
MANUID
Product number of the Manufacturer
09455511551
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, Angled, Reflow soldering termination (THR), Contacts: 8
DESCLONG
Long Description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, Angled, Reflow soldering termination (THR), Contacts: 8
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 jack 1Gbit CE biCLED
SUPPLIERALTNO
Alternative product number
09 45 551 1551
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
126
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Castor
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, Female, RJ45, with integrated transformer, With bicolour LED, Angled, Reflow soldering termination (THR), Contacts: 8
AAW338
Manufacturer product designation
RJI RJ45 jack 1Gbit CE biCLED
AAZ334
Type of PCB contacting
THR connection
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
110
QUANTITYINT
Quantity Scale
110
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink