Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI tinned copper tape; 12mm, reel 10m
Bill of material
HARTING 09458000200
MANUID
Product number of the Manufacturer
09458000200
PREVIEW
Preview
DESCSHORT
Short Description
Copper band, 12 mm, Reel 10 m
DESCLONG
Long Description
Copper band, 12 mm, Reel 10 m
MANUTYPEDESC
Manufacturer Type Description
RJI tinned copper tape; 12mm, reel 10m
SUPPLIERALTNO
Alternative product number
09 45 800 0200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
RJI tinned copper tape; 12mm, reel 10m
AAU734
Manufacturer product description
Copper band, 12 mm, Reel 10 m
AAW338
Manufacturer product designation
Copper band, 12 mm, Reel 10 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
74102200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink