Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.2m
Bill of material
HARTING 09474747141
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09474747141
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring crossed, Halogen-free, Oil resistant, Cable length: 0.2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring crossed, Halogen-free, Oil resistant, Cable length: 0.2 m
MANUTYPEDESC
Manufacturer Type Description
RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.2m
SUPPLIERALTNO
Alternative product number
09 47 474 7141
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
150
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
CE
BAG975
degree of protection
IP20
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink