Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
Bill of material
HARTING 09470400069
MANUID
Product number of the Manufacturer
09470400069
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled bottom, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
SUPPLIERALTNO
Alternative product number
09 47 040 0069
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAO057
Product type
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink