Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RL 512/23_5WG1512-4AB23
Bill of material
RL 512/23 Switch actuator 1-fold(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RL 512/23
SA700ID04
Product feature
RL 512/23 Switch actuator 1-fold
SA700ID05
Width
86.5 mm
SA700ID06
Depth
36.2 mm
SA700ID07
Height
47.8 mm
SA700ID08
mass (net)
0.098 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1512-4AB23
SA810ID03
Manufacturer’s reference number
5WG1512-4AB23
SA810ID04
Datanorm number
5WG1512-4AB23
SA810ID06
GTIN number
4001869436364
SA810ID10
Description text
Switching actuator 1 x AC 230 V, 16 AX, C load
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15