Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RL 521/23_5WG1521-4AB23
Bill of material
RL 521/23 Blinds actuator 2-fold(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RL 521/23
SA700ID04
Product feature
RL 521/23 Blinds actuator 2-fold
SA700ID05
Width
47.8 mm
SA700ID06
Depth
36.2 mm
SA700ID07
Height
86.5 mm
SA700ID08
mass (net)
0.110 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1521-4AB23
SA810ID03
Order number
5WG1521-4AB23
SA810ID04
Datanorm number
5WG1521-4AB23
SA810ID06
GTIN number
4001869436388
SA810ID10
Description text
Shutter Blind Actuator, 2 x AC 230 V, 6 A
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001330
ETIMCLASSN
ETIM Classname
Shutting actuator for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 43 11
OMNICLASS
OmniClass title
Auxiliary Protective Relays
UNICLASSC
Pr_75_75_18_02