Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 75
HELP_VARIABLE
Company
BIMcatalogs.net DEMO
Description
Roof Window
Bill of material
CI-System Smoke Lift FE 0-1200x1500x300-C
WO
With Operator
cm
W
Width
mm
VLT
Visual Light Transmittance
0.67
TR
Thermal Resistance
0.5032 m^2K/W
SHGC
Solar Heat Gain Coefficient
0.5
MM
Main Material
Aluminium
SM
Secondary Material
Glass
L
Length
mm
H
Height
mm
HTC
Heat Transfer Coefficient
1.9873
OC
Open/Close