Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ROP 20
Bill of material
97051801
MD01
VAR__MANUID_
97051801
DESCSHORT
Short Description
ROP 20
DESCLONG
Long Description
Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, adhesive fixing or nail installation, sealing range M20, support spar compatible<br /><strong>Dimensions: </strong>35 x 49 x 40 mm
INTNO
International product number
4013902180103
MANUID
Product number of the Manufacturer
97051801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ROP 20
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0127
LENGTH
49
WIDTH
35
DEPTH
40
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04